30AB-MSJ-U 10.66:1/SSE-1/SSE-2/FT/72.00/S

30AB-MSJ-U 10.66:1/SSE-1/SSE-2/FT/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Upright, Anti-Backlash, 30 ton Capacity, 10.66:1 Gear Ratio, Standard Threaded End

$10270.14 각 제품**
Max Travel Length

Min: 1.0 in  Max: 240.0 in  To the nearest .01 in

Jack Configuration

  • Low noise
  • Ideal for vertical loads
  • Safe for static loads
  • Lower cost
  • Anti-Backlash assembly reduces backlash

측정

측정
크기
T 1,828.80 mm (72.000 in)

명세서

사양
Gear Ratio 10.66:1
Screw Diameter 86 mm / 3.38 in
Screw Lead 17 mm / 0.67 in
Screw Root Diameter 67 mm / 2.65 in
Worm Turns Per Inch 16
무게 162 kg / 357.30 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
스크류 재질 4140 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

성능

성능
성능
Capacity 266,893 N / 60,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0051 N·m / 0.0450 in.-lb.
Max Input Torque 306.19 N·m / 2,710.00 in.-lb.
Max Input kW/HP 8.21 kW / 11.00 hp
Max Worm Speed Rated Load 256 rpm
Max Capacity at 1750 rpm 38,984 N / 8,764 lbf
Tare Drag Torque 5.649 N·m / 50.000 in.-lb.
Lift Screw Efficiency 34%
Jack Travel Rate at 1750 RPM 2,769 mm/min / 109 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: